Loading...

Electric Drill Socket (Surface) EA612AC-80

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・…8Pcs
    ・Hexagonal Shank …1/4
    ・Full length …90mm
    ・6 Points
    ・40 to 123g Lightweight Design
    ・A Highly Durable Hex . Shank That Can Support 18 V Impact Wrench
    ・Across Flats(mm) …8・10・12・13・14・17・19・21

    Electric Drill Socket (Surface) EA612AC-80 | ESCO | MISUMI India