(+)(-) Bit set EA611AH-9

(+)(-) Bit set EA611AH-9

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

【Product Specifications】
・Hex shank-1/4
・(-) Bit-0.8 x 4.0, 1.0 x 5.5, 1.2 x 8.0, 1.6 x 8.0mm
・(+) Bit-#1, #2, #3
・With bag-EA509-12
・Length-89mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : EA611AH-9
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)