(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Piston Ring Compressor Set EA603DE

Piston Ring Compressor Set EA603DE

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 10273. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of EA603DE

Part Number
EA603DE
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 10,730.71

1 Piece(s) 6 Day(s) or more

Product Description

【Product Specifications】
・Compatible piston dia.-73 to 111mm
・Pliers full length-260mm
・Material-Body: SteelBand: Spring steel
・A compatible band is selected from the 6 types of bands and used to tighten a ring with the ratchet type pliers.
・For storing a piston ina cylinder

Specifications of EA603DE

Part Number
EA603DE
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 10,730.71

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon