• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
4-Size Ratchet Wrench EA602DG-6

4-Size Ratchet Wrench EA602DG-6

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・12 point
・Right/left switch type
・Convenient wrench with 4 sizes in 1 pc, suitable for fastening bolts, nuts in various sites.
・Dim. (mm)…13 x 17, 19 x 21
・Length…217mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : EA602DG-6
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)