Ratchet Wrench EA602AF-12

Ratchet Wrench EA602AF-12

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

【Product Specifications】
・Material-Special tool steel
・12 Points.
・Tool for twisting wire.
・Right/left switch type
・Long double-opening socket with a long neck.
・Tightening work of screws is possible at deep concave portions such as C-steel shapes, H-steel shapesfor steel buildings, etc.
・Size-19x24mm
・Length-355mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : EA602AF-12
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)