(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Emergency Light Inspection Hook Bar

Emergency Light Inspection Hook Bar

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,040.56 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA598ED-1
EA598ED-6
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall length Weight

₹ 5,040.56

1 Piece(s) 6 Day(s) or more 255 mm to 1,045 mm 100g

₹ 6,966.18

1 Piece(s) 6 Day(s) or more 350 to 2050mm Approx. 200 g

Basic Specifications

  • Materials
    Hook part: steel, shaft part: stainless steel; grip: Rubber
  • Details 2
    Strap included
  • Details 1
    7-stage expansion

Product Description

【Product Specifications】
・Material-Hook: iron, Shaft: stainless steel, Grip: rubber
・Suitable for high-place mounted emergency light battery checking work
・Seven-position telescoping
・With strap
・Length…290 to 1,070mm

Part Number
EA598ED-1
EA598ED-6
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall length Weight

₹ 5,040.56

1 Piece(s) 6 Day(s) or more 255 mm to 1,045 mm 100g

₹ 6,966.18

1 Piece(s) 6 Day(s) or more 350 to 2050mm Approx. 200 g

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon