(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Wiring Rod EA597BM-6【5 Pieces Per Package】

Wiring Rod EA597BM-6

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 9971. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of EA597BM-6

Part Number
EA597BM-6
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 11,585.22

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more

Product Description

【Product Specifications】
・Length (1 pc)-1.5m
・Qty.-5 pcs
・Rod dia.-Dia. 4.5mm
・Material-FRP (coated with AAS resin)
・With 2 lead heads
・Convenient extendable type that allows carrying only the required length to the worksite
・Ideal for wiring for cavity wall, ceiling cavity, OA floor
・Flexible and resistant to bending
・Specification…Body

Specifications of EA597BM-6

Part Number
EA597BM-6
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 11,585.22

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1