(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Part Number |
---|
EA597BM-1 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
₹ 9,244.49 |
1 Pack(s) |
3 Pieces Per Package |
6 Day(s) or more |
【Product Specifications】
・Length (1 pc)-1.5m
・Qty.-3 pcs
・Rod dia.-Dia. 4mm
・Material-FRP (coated with polyethylene)
・With 2 lead heads
・Convenient extendable type that allows carrying only the required length to the worksite
・Ideal for wiring for cavity wall, ceiling cavity, OA floor
・Narrow and sturdy; excellent for straight line.
・Specification…Body
Part Number |
---|
EA597BM-1 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
₹ 9,244.49 |
1 Pack(s) |
3 Pieces Per Package |
6 Day(s) or more |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy