Loading...

6.5 mm × 100 m FRP Wire Rod

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 9966. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Frame dim.-670 x 280 x 710(H)mm
・Rod dia.-6.5mm
・Material-FRP
・Pulling cable device can be installed in bucket vehicle.
・Power, Ideal to pull communication cable through a helical hanger.
・Rod length…100m
・Weight…12.2kg