Loading...

FRP Cable Rod EA597BJ-21

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Rod dia.-6.5mm
    ・Material-FRP(glass fiber)
    ・Frame dim.-680(W) x 320(D) x 770(H)mm
    ・Rod length…50m
    ・Weight…7.7kg

    FRP Cable Rod EA597BJ-21 | ESCO | MISUMI India