(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

(Black) Silicone Cup Vacuum

(Black) Silicone Cup Vacuum

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA595EV-86

  • Details 1
    For EA595EV-7 to -50
  • Cup diameter
    19.0mm
  • Heat-Resistant Temperature
    230°C(ESD)
  • Color
    Black
Part Number
EA595EV-86
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,242.00

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Details 1
    For EA595EV-7 to -50
  • Cup diameter
    19.0mm
  • Heat-Resistant Temperature
    230°C(ESD)
  • Color
    Black

Product Description

[Features]
·Can be attached to handy vacuums and pen vacuums.
·Made of silicone, it has excellent heat resistance, water repellency, electrical insulation, etc.

Specifications of EA595EV-86

  • Details 1
    For EA595EV-7 to -50
  • Cup diameter
    19.0mm
  • Heat-Resistant Temperature
    230°C(ESD)
  • Color
    Black
Part Number
EA595EV-86
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,242.00

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1