Loading...

Vacuum Pin Set EA595EV-1

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Power supply-2 AAA batteries(included)
    ・Adsorption capability-120gf(dia.10mm pad)
    ・Conductive silicon rubber pad
    ・Pad Dia.-5mm, 10mm
    ・Length-130mm
    ・Built-in vacuum pump