(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Stainless Steel] Lens Tweezers EA595BB-1

[Stainless Steel] Lens Tweezers EA595BB-1

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 9804. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Description …Normal action type
・Tip Shape …Bent/special
・Full length …120mm
・Tip Width …4.0mm
・Tip Thickness …2.6mm
・Weight …16g
・Material …Tip :Synthetic Fiber, Handle :Stainless
・Tweezers designed for easily lifting lens of any shape.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language