[ESD/Stainless Steel] Tweezers EA595AR-5

[ESD/Stainless Steel] Tweezers EA595AR-5

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

【Product Specifications】
・Tip width-0.6mm
・Heat-resistant temperature-240℃
・Material-Tip: Synthetic fiber (ESD),Handle: Stainless steel
・Tip…Bent, sharp
・Full length…120mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : EA595AR-5
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)