(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[ESD/Stainless Steel] Tweezers EA595AR-17

[ESD/Stainless Steel] Tweezers EA595AR-17
  • Volume Discount

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 9772. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Heat-resistant temperature-240℃
・Tip-Straight, Sharp
・Material-Tip: Synthetic fiber (ESD),Handle: Stainless steel
・Tip width…0.5mm
・Full length…120mm

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list