(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Delrin/Stainless Steel] Tweezers EA595AP-16

[Delrin/Stainless Steel] Tweezers EA595AP-16

You can add up to 6 items to the comparison list.

(i)

Caution

  • Some products are scheduled to be discontinued from October 9747. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Loading...

Specifications of EA595AP-16

Loading...

Part Number
EA595AP-16
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,642.00

1 Piece(s) 5 Day(s) or more

Product Description

【Product Specifications】
・Heat-resistant temperature-240℃
・Tip-Straight, sharp
・Material-Tip: Delrin 500 (acetal resin),Handle: Stainless steel (SUS304)
・Tip width…0.5mm
・Full length…110mm

Specifications of EA595AP-16

Loading...

Part Number
EA595AP-16
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,642.00

1 Piece(s) 5 Day(s) or more

Loading...

[Delrin/Stainless Steel] Tweezers EA595AP-16

[Delrin/Stainless Steel] Tweezers EA595AP-16

You can add up to 6 items to the comparison list.

(i)

Caution

  • Some products are scheduled to be discontinued from October 9747. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language