Loading...

Cutting Tweezers EA595AL-25

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 9725. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Blade width x Tip width-4.0 x 4.5mm
・Full length-116mm
・Material-Carbon steel
・Black epoxy coating
・The lever can be attached to either the right or left side.