(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Heavy-duty Pin Vise EA589XB-106

Heavy-duty Pin Vise EA589XB-106

【Product Specifications】
・Chuck Capacity …Dia 0.1 To 0.6mm
・Full length …105mm
・Description …1Chuck Type
・Material …Body :Carbon steelChuck ・Work Cap :Iron (Hardened )
・Available For Any Length Of Drill Due To Being A Piercing Type Product.
・The Metal Chuck Makes The Product Highly Resistant To Abrasion.

Part Number

Configured Part Number is shown.

EA589XB-106

Part Number
EA589XB-106
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA589XB-106 in the Heavy-duty Pin Vise EA589XB-106 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)