Pin vise EA589RA-1

Pin vise EA589RA-1

【Product Specifications】
・Material-Handle: Brass
・1-chuck type
・Chuck capacity…0 to 0.8mm
・Length…80mm

Part Number

Configured Part Number is shown.

EA589RA-1

Part Number
EA589RA-1
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA589RA-1 in the Pin vise EA589RA-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)