(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

[Ratchet] Insulated Cable Cutter EA585KR-12

[Ratchet] Insulated Cable Cutter EA585KR-12

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 9139. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of EA585KR-12

Part Number
EA585KR-12
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 52,810.71

1 Piece(s) 7 Day(s) or more

Product Description

【Product Specifications】
・Handle-Comfort (1000V insulation)
・Finish-Lacquer
・By the design utilizing the principle of leverage maximally, small force can offer the high cutting capacity.
・Cutting capacity (mm)…dia. 52 (380mm2)
・Overall length…280mm

Specifications of EA585KR-12

Part Number
EA585KR-12
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 52,810.71

1 Piece(s) 7 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1