(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cable Cutter EA585JA-3

Cable Cutter EA585JA-3

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 9113. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of EA585JA-3

Part Number
EA585JA-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 14,225.20

1 Piece(s) 6 Day(s) or more

Product Description

【Product Specifications】
・Special cutting steel
・Aluminum alloy handle
・Only for copper wire
・IV wire capacity…250mm2(Dia. 26)
・Overall length…600mm

Specifications of EA585JA-3

Part Number
EA585JA-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 14,225.20

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1