(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chisel Scraper (Straight / Bent)

Chisel Scraper (Straight / Bent)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA579AK-42

  • Handle material
    Stainless steel
  • Applications
    225mm
  • Blade thickness
    1.8mm
  • Weight
    120g
  • Blade Length
    105mm
  • Grip
    Soft grip
  • Blade shape
    Approx. 15 degree bent type
  • Handle size
    32mm
  • Usable electric powered tools
    With hammer head
Part Number
EA579AK-42
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,135.69

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Handle material
    Stainless steel
  • Applications
    225mm
  • Blade thickness
    1.8mm
  • Weight
    120g
  • Blade Length
    105mm
  • Grip
    Soft grip
  • Blade shape
    Approx. 15 degree bent type
  • Handle size
    32mm
  • Usable electric powered tools
    With hammer head

Product Description

【Product Specifications】
・Material-Stainless steel
・Overall length-225mm
・Soft grip
・With hammer head
・Type…Straight
・Blade width…32mm

Specifications of EA579AK-42

  • Handle material
    Stainless steel
  • Applications
    225mm
  • Blade thickness
    1.8mm
  • Weight
    120g
  • Blade Length
    105mm
  • Grip
    Soft grip
  • Blade shape
    Approx. 15 degree bent type
  • Handle size
    32mm
  • Usable electric powered tools
    With hammer head
Part Number
EA579AK-42
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,135.69

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon