(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Soft Putty Spatula (Stainless Steel)

Soft Putty Spatula (Stainless Steel)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA579AK-8

  • Applications
    218mm
  • Blade thickness
    0.5mm
  • Weight
    100g
  • Blade Length
    102mm
  • Materials
    Blade: Stainless steel (SUS420J2), handle: Soft grip
  • Handle size
    150mm
  • Stiffness
    Soft
Part Number
EA579AK-8
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,508.51

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Applications
    218mm
  • Blade thickness
    0.5mm
  • Weight
    100g
  • Blade Length
    102mm
  • Materials
    Blade: Stainless steel (SUS420J2), handle: Soft grip
  • Handle size
    150mm
  • Stiffness
    Soft

Product Description

There are 6 types depending on blade width, etc.
Materials: Blade: Stainless steel (SUS420J2), handle: Soft grip
Stiffness: Soft

Specifications of EA579AK-8

  • Applications
    218mm
  • Blade thickness
    0.5mm
  • Weight
    100g
  • Blade Length
    102mm
  • Materials
    Blade: Stainless steel (SUS420J2), handle: Soft grip
  • Handle size
    150mm
  • Stiffness
    Soft
Part Number
EA579AK-8
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,508.51

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1