(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Putty Spatula (Blue / White)

Putty Spatula (Blue / White)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA579AJ-24

  • Applications
    225mm
  • Weight
    26g
  • Materials
    Polyethylene
  • Color
    White
  • Blade shape
    For putty processing work, etc.
  • Stiffness
    Hard
  • With 2 Blades
    90mm
Part Number
EA579AJ-24
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 746.13

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Applications
    225mm
  • Weight
    26g
  • Materials
    Polyethylene
  • Color
    White
  • Blade shape
    For putty processing work, etc.
  • Stiffness
    Hard
  • With 2 Blades
    90mm

Product Description

For putty application work, etc.
Material: polyethylene
There are 10 types depending on the size, etc.

Specifications of EA579AJ-24

  • Applications
    225mm
  • Weight
    26g
  • Materials
    Polyethylene
  • Color
    White
  • Blade shape
    For putty processing work, etc.
  • Stiffness
    Hard
  • With 2 Blades
    90mm
Part Number
EA579AJ-24
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 746.13

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1