• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Grommet Punch Set EA576MP-1

Grommet Punch Set EA576MP-1

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Color-Clear, white, black, redblue
・Double-sided grommet pliers
・Hollow punch
・30 sets of plastic double-sided grommets included
・Setting board
・Contained in the plastic case
・Material-Grommet: Polycarbonate,Ring: Nylon resin
・Dim.…4mm
・Thickness…1mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : EA576MP-1
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)