• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Double-Sided Grommet EA576MG-105

Double-Sided Grommet EA576MG-105【100 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Material…Brass
・Thickness…Up to Approx.2.0mm
・Internal diameter…5mm
・Quantity…100 pairs

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

100 Pieces Per Package

Part Number : EA576MG-105
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 100 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)