Loading...

Copper Hammer EA575WV-63

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 8657. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Material-Head:copper, Handle:Polypropylene(Double molding)
・Weight(g)-1000
・Head dia.-32mm
・Length-300