Loading...

Welding Chipping Hammer EA575VE-4

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Blade width-21mm
    ・Weight-725g
    ・Length-285mm
    ・Head material-steel
    ・Grip Material-Impact absorbing Nylon
    ・Feature-Cushion grip works as an impact decrease and anti-slip.