• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Soft Metal Simple x Mallet EA575HB-9

Soft Metal Simple x Mallet EA575HB-9

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

【Product Specifications】
・Hard Head
・Material-Head:Soft iron, Handle:fiberglass(with Rubber grip), Holder:Reinforced cast iron
・Weight(g)-2240
・Head dia.-60mm
・Length-410

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : EA575HB-9
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)