(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Hard] Copper Hammer EA575HB-2

[Hard] Copper Hammer EA575HB-2

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 8473. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Replaceable head type
・Material-Head: Copper, Handle: Fiberglass (with a rubber grip)
・Head dia.…40mm
・Weight…1,400g
・Length…330mm

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language