(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Key Wrench Set [TORX] EA573MD-106

Key Wrench Set [TORX] EA573MD-106

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 8077. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of EA573MD-106

Part Number
EA573MD-106
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 7,091.45

1 Piece(s) 6 Day(s) or more

Product Description

【Product Specifications】
・Max. shaft length-106, 108: 83mm, 110: 107mm
・-106, -108 includes the holder .-110 is stored in the vinyl poach.
・-106-6 pcs set, -108-8 pcs set, -110-10 pcs set
・Dim.…T8, 9, 10, 15, 20, 25

Specifications of EA573MD-106

Part Number
EA573MD-106
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 7,091.45

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon