Loading...

Spare Needle (5 pcs) EA566P-11A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・EA566P-10A Spare Needle (cannot be used for EA566P-10, -11)
    ・Detection Capacity …25mm
    ・Shaft Dia. …0.7mm
    ・Full length …58mm
    ・Qty. Per Unit …5 Pcs
    ・The fluorine resin coated needle minimizes flaws on the wall.