[Interchangeable] Screwdriver Set EA564C-2

[Interchangeable] Screwdriver Set EA564C-2

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Handle width across hex-1/4"
・Right/left switching and ratchet fixing are possible.
・Ratchet Screwdriver- 210mm(length when bit set:242mm)
・Double head screwdriver bit length-50mm
・(+)(-)Bit-#0X1/8"(Blade thickness-0.6mm), #1X3/16(Bladethickness-0.8mm), #2X1/4(Blade thickness-1.0mm)
・Hexbit-1/8"X5/32", 3/16"X7/32"
・TORX bit-T10×T15, T20×T25
・6 bits can be stored in the handle.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : EA564C-2
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)