• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
[Hex ] Power Grip La Driver Set [ Ratchet ] EA564AL-2A

[Hex ] Power Grip La Driver Set [ Ratchet ] EA564AL-2A

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
…9Set Of O Products
・Ratchet Handle …95mm
・Handle Hex agonal Dim. …1/4"
・Hex Bit …1.5・2・2.5・3・4・5・6mm
・Bit Length …65mm
・Resin With Case

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : EA564AL-2A
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)