Clampbitset EA564AL-20A

Clampbitset EA564AL-20A

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
…23Set Of O Products
・Magnetic Driver …118mm
・Handle Hex agonal Dim. …1/4"
・(+)Bit …(+) #1 x #2・(+) #2 x #3
・(-) Bit …(-) 3 x 4mm・(-) 4.5 x 5.5mm・(-) 6 x 6.5mm
・Hex Bit …1.5・2・2.5・3・4・5・6mm
・Hex Lobe Bit …T7・T8・T9・T10・T15・T20・T25・T27・T30
・Bit Length …125mm
・Resin With Case

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : EA564AL-20A
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)