Power Grip Stubby Screwdriver Handle [Ratchet Type] EA564AH-2

Power Grip Stubby Screwdriver Handle [Ratchet Type] EA564AH-2

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

【Product Specifications】
・Hex shank-1/4
・Overall length-58mm
・Bit-(+)#2 x (-) 6mm
・Ratchet type
・The highly strong and high performance gear portion allows final tightening.※Since the insertion portion is 17mm deep, bits of more than 30mm in overall length are available.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : EA564AH-2
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)