(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ratchet Driver&Socket Set EA562WB

Ratchet Driver&Socket Set EA562WB

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 7153. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Ratchet Handle-87mm(1/4Hex Female)
・1/4Socket-5.5, 6, 7, 8, 10, 12, 13mm
・Length-23mm
・(+) Bit-#1 (2 pcs), #2 (3 pcs)
・(-) Bit-1.0 x 5.5mm
・Hexbit Dim-3, 4, 5, 6, 8mm
・Pozidriv drive bits-#1, #2 (3 pcs), #3
・Torx bit-T10, T15, T20, T25, T30, T40
・Bore Torx-T10, T15, T20, T25, T30
・Socket Adapter-23mm(1/4Hex x 1/4sq)
・Bit holder-50mm (Hex width across flats 1/4)
・A compact set containing bits for various applications

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list