(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Loading...
Part Number |
---|
EA562-23 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 1,272.60 |
1 Piece(s) | 5 Day(s) or more |
Part Number |
---|
【Product Specifications】
・Straight type.
・Hexagonal dim.-1/4"
・Right/left switch type
・Feed angle-7 degrees
・Length-107mm
・Head thickness-20mm
・The number of the gears-52
・Weight-50g
・Characteristics-- Screws can be turned smoothly in narrow spaces. - The gear has 52 teeth and the feed angle is small, making operations in narrow spaces easy and loss-free. - The handle is comfortable to hold and easy to apply force. - The bit has a groove for easy removal/fitting. - Multiple teeth are engaged, which means resistance to high torque.
Loading...
Part Number |
---|
EA562-23 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 1,272.60 |
1 Piece(s) | 5 Day(s) or more |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy