• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:30 to 14:30 (IST) 19/8/2018. We apologize for the inconvenience.
(-) Thin Shaft Screwdriver EA561M-5

(-) Thin Shaft Screwdriver EA561M-5

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

【Product Specifications】
・Nonslip finish are not equipped(end color is black)
・Tip…4.0 x 0.8mm
・Shaft length…300mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : EA561M-5
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)