(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Changeable] Insulated Screwdriver Set EA560-100

[Changeable] Insulated Screwdriver Set EA560-100

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 6824. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of EA560-100

Part Number
EA560-100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 10,072.96

1 Piece(s) 5 Day(s) or more

Product Description

【Product Specifications】
・Attach and detach with a single touch
・1000V insulated
・(+)Screwdriver bits-#1, #2
・(-)Screwdriver bits-0.4 x 2.5mm, 0.6 x 3.5mm, 0.8 x 4.0mm, 1.0 x 5.5mm
・TORX bits-T10, T15, T20, T25
・Pozidriv bits-#1, #2
・(+) (-) bits-#1, #2
・Voltage tester(-)Screwdriver-0.5 x 3.0mm (AC150V-250V)
・Screwdriver handle

Specifications of EA560-100

Part Number
EA560-100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 10,072.96

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon