(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

(+) Hammerhead Screwdriver EA557AW-2

(+) Hammerhead Screwdriver EA557AW-2

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA557AW-2

  • Specification 1
    ·Size: #2·Shaft diameter: 1/4"·Shaft length: 100 mm·Handle is non-slip and has a slit shape that allows you to apply force·Through-through handle that allows you to hit·With magnet·JAN: 4548745779127
Part Number
EA557AW-2
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 974.96

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Specification 1
    ·Size: #2·Shaft diameter: 1/4"·Shaft length: 100 mm·Handle is non-slip and has a slit shape that allows you to apply force·Through-through handle that allows you to hit·With magnet·JAN: 4548745779127

Product Description

【Product Specifications】
・Hex shaft-1/4"
・The handle has a slit shape which is hardly slipping and good for applying force.
・Hammerhead which can give impact
・Dim.-#2
・Shaft length (mm)-100

Specifications of EA557AW-2

  • Specification 1
    ·Size: #2·Shaft diameter: 1/4"·Shaft length: 100 mm·Handle is non-slip and has a slit shape that allows you to apply force·Through-through handle that allows you to hit·With magnet·JAN: 4548745779127
Part Number
EA557AW-2
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 974.96

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1