• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/3/2019 to 4:30 (IST) 25/3/2019. We apologize for the inconvenience.
[Aluminum Alloy] End Pipe Wrench EA546RG-18

[Aluminum Alloy] End Pipe Wrench EA546RG-18

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

【Product Specifications】
・Aluminum handle is lighter than ordinary pipe wrench.
・Enabled to carry out works quickly and easily in narrow places or near the wall.
・Lenght…450mm
・Pipe OD…65mm
・Weight…1.7kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : EA546RG-18
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)