Loading...

[Aluminum Alloy] Corner Pipe Wrench EA546DA-600

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 6303. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Lightweight aluminum alloy.
・Lenght…600mm
・Pipe OD…48 to 90mm
・Weight…3kg

[Aluminum Alloy] Corner Pipe Wrench EA546DA-600 | ESCO | MISUMI India