Loading...

Heavy-Duty Mini Clipper (with Spring) EA545KR-2

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 6277. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Overall length-200mm
・Cutting capacity-Soft stl wire: dia. 6.0mm,M-hard stl wire: dia. 5.2mm,Hard stl wire: dia. 4.0mm, Piano wire: dia. 3.6mm
・Handle-Comfort
・Polish finish
・The open spring makes repetitive work easy.
・A dent at the bottom of blade prevents slipping for thick wire.
・Single hand operation is available due to spring

Heavy-Duty Mini Clipper (with Spring) EA545KR-2 | ESCO | MISUMI India