MiSUMi
Search
Loading...
Categories
Brand
All Brand
MISUMI Brand
English
हिन्दी
Other
This translation is a Google translation
Steel Band Cutter EA544ED-11
Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Cutting capacity-0.9(T) x 32(W)mm
・Overall length-240mm
・Weight-0.3kg