• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Pinch-Off Pliers EA543-1

Pinch-Off Pliers EA543-1

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

【Product Specifications】
・Full length …185mm
・Material …Chrome-Vanadium Steel
・Applicable Code Tube Dia …For 3/8 or less copper tube
・For Fastening Copper Tubes In Emergency Cases Such As When Being Leaked
・Copper Tubes And Other Tubes Can Be Pinched To Stop The Flow Of Internal Fluids Such As Gases While Performing Soldering Or Other Work.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : EA543-1
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)