[Stainless Steel] Precision Scissors EA540ME-24

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Straight tooth
・Blade material-Stainless steel
・Shiny polish finish
・Length…118mm
・Blade length…30mm

【Product Specifications】
・Straight tooth
・Blade material-Stainless steel
・Shiny polish finish
・Length…118mm
・Blade length…30mm