(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

[Left Handed] Tailor Shears EA540AP-11

[Left Handed] Tailor Shears EA540AP-11

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA540AP-11

Part Number
EA540AP-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 9,464.71

1 Piece(s) 6 Day(s) or more

Product Description

【Product Specifications】
・Description …Grip ・Left handed
・size …Full length :About 240mmBlade Length :About 105mm
・Weight …About 250g
・Material …Blade Section :High Grade Cutlery Steel (YASUKI-Steel White steel)Grip Section :HAKUSHIN Malleable Cast Iron
・most High Grade Cutlery Steel (YASUKI-Steel White steel fast class) and Soft Iron Compounding Material Used, Material ,Finish excllent nosut High Grade Goods .
・Grip Only Left Hand For use Lefty Exclusive Use Scissors.

Specifications of EA540AP-11

Part Number
EA540AP-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 9,464.71

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1