Crimping pliers EA538KR-1

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 6055. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Length-180mm
・Polishing finish
・Spring loaded[A] Crimp shape: square[B] The crimp range can be changed by the switch lever (0.08/10mm2・10/16mm2)
・Crimp range-0.08 to 16.0mm2