Loading...

Crimping pliers EA538KH-13

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 6047. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Overall length-220mm
・Handle-Comfort
・Finish-Polished
・Target…Insert term
・Crimp range…0.1 to 2.5mm2

Crimping pliers EA538KH-13 | ESCO | MISUMI India